Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Aluminum, 1"
| Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
| Catalog Number |
STA 3
|
| UPC |
784731100177
|
| Product Length/Depth |
1.72 in
|
| Product Height |
1.72 in
|
| Product Width |
1.99 in
|
| Product Weight |
0.17 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Trade size |
1"
|
| Material |
Aluminum
|